Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 76.321.0753.0 |
---|---|
article description | bottom MIN GUT GB 7 25 P |
EAN | 4015573230903 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 199 mm |
---|---|
width packed | 130 mm |
height packed | 54 mm |
gross weight packed | 297 g |
net weight single part | 29.683 g |
volume packed | 1397 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |