Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 76.372.0736.1 |
---|---|
article description | hood MIN GOT GC 7 M20 25 Z1 |
EAN | 4015573651111 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 182 mm |
---|---|
width packed | 175 mm |
height packed | 38 mm |
gross weight packed | 716 g |
net weight single part | 71.6 g |
volume packed | 1210 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |