Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 76.350.0736.0 |
---|---|
article description | hood MIN GOT GA 7 M20 25 Z0 |
EAN | 4015573651180 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 185 mm |
---|---|
width packed | 134 mm |
height packed | 69 mm |
gross weight packed | 725 g |
net weight single part | 64.6 g |
volume packed | 1711 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |