Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z5.530.3325.0 |
---|---|
article description | PCB pin header 8142 / 3 |
EAN | 4015573142459 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366930 |
packaging dimensions
length packed | 79 mm |
---|---|
width packed | 59 mm |
height packed | 45 mm |
gross weight packed | 66.7 g |
net weight single part | 0.535 g |
volume packed | 210 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |