feed-through terminal WKN 6 TK D SF
Art.No. 56.106.0855.0
Feed-through terminal with Screw connection for mounting on TS 35, nominal cross section: 6 mm², width: 8 mm, color: grey
Available on request!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.106.0855.0 |
---|---|
article description | feed-through terminal WKN 6 TK D SF |
EAN | 4049088053948 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 217 mm |
---|---|
width packed | 161 mm |
height packed | 52 mm |
gross weight packed | 1320 g |
net weight single part | 25 g |
volume packed | 1817 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |