20460

installation terminal WKIS 2,5 N-D-SL

Art.No. 56.203.9453.0

Installation rail terminal blocks with Plug in connection for mounting on TS 35, nominal cross section: 2.5 mm², width: 5 mm, color: grey

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

commercial data

article number56.203.9453.0
article description installation terminal WKIS 2,5 N-D-SL
EAN4015573852174
order unit50 piece(s)
country of originDE
customs tariff number85369010

packaging dimensions

length packed269 mm
width packed116 mm
height packed60 mm
gross weight packed905 g
net weight single part16.9 g
volume packed1872 ccm
packaging cardboard
packaging quantity50 piece(s)

Here you will find more information about this product in the print media from Wieland Electric.

TO CATALOG VIEW
Product comparison
Art.No.
Article/type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others