Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.943.3053.1 |
---|---|
article description | connector GST18I4S B1 ZR1 SW |
EAN | 4015573785656 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 340 mm |
---|---|
width packed | 154 mm |
height packed | 124 mm |
gross weight packed | 1425 g |
net weight single part | 25.2 g |
volume packed | 6493 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |