Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 90.000.0153.0 |
---|---|
article description | distributor GST08I2V 2P BLO2 |
EAN | 4049088365430 |
order unit | 1000 piece(s) |
country of origin | CZ |
customs tariff number | 85366990 |
packaging dimensions
length packed | 386 mm |
---|---|
width packed | 280 mm |
height packed | 210 mm |
gross weight packed | 10150 g |
net weight single part | 9.8 g |
volume packed | 22696.8 ccm |
packaging | cardboard |
packaging quantity | 1000 piece(s) |