Circuitbreaker Module FH BO 32 C RST25
Art.No. 75.453.1755.1
podis CON 5G16 Circuit breaker module; combines tap-off and decentralized fuse-protection; internally, a 4-pole MCB with tripping characteristic C32 A is installed and wired; with an integrated pluggable output RST25i5 in concrete gray; lockable with padlock; color black
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 75.453.1755.1 |
---|---|
article description | Circuitbreaker Module FH BO 32 C RST25 |
EAN | 4049088691393 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 505 mm |
---|---|
width packed | 155 mm |
height packed | 165 mm |
gross weight packed | 2304.7 g |
net weight single part | 1996 g |
volume packed | 12915.375 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |