Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.704.8255.5 |
---|---|
article description | multi-tier terminal WKFN 4 E/35 GO |
EAN | 4015573771512 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 376 mm |
---|---|
width packed | 156 mm |
height packed | 83 mm |
gross weight packed | 1760 g |
net weight single part | 16.3 g |
volume packed | 4868 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |