small distribution board WIV GST15 20 kVA Typ 1b
Articlenr. 93.053.4001.1
System gesis® WIV – Pre-wired Distribution Box with pluggable infeed via an RST50 or 32 A CEKON three-phase power supply for a maximum connected load of 20 kVA. Thanks to the integrated measuring device, consumption measurement as well as monitoring of a symmetrical load distribution on all external conductors is possible. The outputs are provided via the GST15 installation coupler system approved in accordance with IEC 61535. Each circuit is individually fused, the 16 A outlets are RCD protected. Several connections can be switched on or off via a common main switch. The distribution system consists of switchable and non-switchable outlets. If required, the non-switchable outlets can be used to operate e.g. emergency lighting or cooling systems. They are also suitable for extending existing installations and are easy to put into operation. An adapter cable 3 m, 32 A CEKON to RST50 is included in delivery.

Stock
commercial data
article number | 93.053.4001.1 |
---|---|
article description | small distribution board WIV GST15 20 kVA Typ 1b |
EAN | 4049088540479 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85371098 |
packaging dimensions
length packed | 600 mm |
---|---|
width packed | 400 mm |
height packed | 200 mm |
gross weight packed | 12800 g |
net weight single part | 12800 g |
volume packed | 77072 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |