20197 BESTCHOICE

connector GST15I3S S1 ZR1 SW

Articlenr. 91.932.3053.1

gesis® MINI connector, number of poles 3, male, connection type screw connection, rated voltage 250 V, rated current 16 A, cable diameter 5.5 - 9 mm, color of coding/ contact carrier black

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

commercial data

article number91.932.3053.1
article description connector GST15I3S S1 ZR1 SW
EAN4015573847323
order unit100 piece(s)
country of originDE
customs tariff number85366990

packaging dimensions

length packed262 mm
width packed166 mm
height packed90 mm
gross weight packed1278.53 g
net weight single part12.1 g
volume packed3914 ccm
packaging cardboard
packaging quantity100 piece(s)

Eldas Number

157806318

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others