cable assembly GST18I5KS-SP15C 10PB02
Articlenr. 92.357.1054.9
GST18i5 extension cable male - free end with test tap, length 1.0 m, 5 pole, coding mains 250 V + not SELV, 16 A, coding color pastel blue, strain relief color black, cable color black, cross section 1.5 mm², cable type H05Z1Z1-F, fire class: Cca
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.357.1054.9 |
---|---|
article description | cable assembly GST18I5KS-SP15C 10PB02 |
EAN | 4049088421808 |
order unit | 30 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 5745 g |
net weight single part | 180.5 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 30 piece(s) |