cable assembly GST18I3KSBS 15C 50BR05
Articlenr. 92.232.5050.4
gesis® CLASSIC connecting cable, female - male, number of poles 3, rated voltage 250 V, rated current 16 A, cable type H05Z1Z1-F, fire class Cca s1 d1 a1, total length 5 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier brown
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.232.5050.4 |
---|---|
article description | cable assembly GST18I3KSBS 15C 50BR05 |
EAN | 4049088449789 |
order unit | 15 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 8694.99 g |
net weight single part | 453.074 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 15 piece(s) |