cable assembly GST18I3K1BS 25H X14WS
Articlenr. U2.238.1460.2
gesis® CLASSIC connecting cable, female - male, number of poles 3, rated voltage 250 V, rated current 20 A, cable type H05Z1Z1-F, fire class Eca, total length 14 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier white
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | U2.238.1460.2 |
---|---|
article description | cable assembly GST18I3K1BS 25H X14WS |
EAN | 4015573886087 |
order unit | 4 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 9590 g |
net weight single part | 2011 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 4 piece(s) |