cable assembly GST18I3K1BS 25 X12GR01
Articlenr. U2.238.1200.3
gesis® CLASSIC connecting cable, female - male, number of poles 3, rated voltage 250 V, rated current 20 A, cable type H05VV-F, fire class Eca, total length 12 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier pebble grey
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | U2.238.1200.3 |
---|---|
article description | cable assembly GST18I3K1BS 25 X12GR01 |
EAN | 4015573885493 |
order unit | 4 piece(s) |
country of origin | DE |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 8123.8 g |
net weight single part | 1948.2 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 4 piece(s) |