cable assembly GST18I3K1BD 15 20WS
Articlenr. 92.232.2007.2
gesis® CLASSIC mains connection cable, number of poles 3, rated voltage 250 V, rated current 16 A, cable type H05VV-F, fire class Eca, total length 2 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier white
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.232.2007.2 |
---|---|
article description | cable assembly GST18I3K1BD 15 20WS |
EAN | 4015573338869 |
order unit | 40 piece(s) |
country of origin | DE |
customs tariff number | 85444290 |
packaging dimensions
length packed | 393 mm |
---|---|
width packed | 343 mm |
height packed | 198 mm |
gross weight packed | 11500 g |
net weight single part | 270.625 g |
volume packed | 26690 ccm |
packaging | cardboard |
packaging quantity | 40 piece(s) |