cable assembly GST18I3K1B- 15C 70WS
Articlenr. 92.232.7053.2
gesis® CLASSIC connection cable, female - free end, number of poles 3, rated voltage 250 V, rated current 16 A, cable type H05Z1Z1-F, fire class Cca s1 d1 a1, total length 7 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier white
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.232.7053.2 |
---|---|
article description | cable assembly GST18I3K1B- 15C 70WS |
EAN | 4049088406065 |
order unit | 10 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 7548 g |
net weight single part | 721.7 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |