cable assembly GST18I3K1-S 25R 35WS
Numer produktu G2.238.3564.2
GST18i3 extension cable male - free end, length 3.5 m, 3 pole, coding mains 250 V , 20 A, coding color white, strain relief color white, cable color white, cross section 2.5 mm², cable type RZ1 0,6/1kV, fire class: Eca
No longer available!
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | G2.238.3564.2 |
---|---|
article description | cable assembly GST18I3K1-S 25R 35WS |
EAN | 4015573769939 |
order unit | 15 piece(s) |
country of origin | DE |
customs tariff number | 85444290 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 543.333 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |