cable assembly GST18I3K1-S 25H X15WS
Articlenr. U2.238.1564.2
gesis® CLASSIC connection cable, male - free end, number of poles 3, rated voltage 250 V, rated current 20 A, cable type H05Z1Z1-F, fire class Eca, total length 15 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier white
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | U2.238.1564.2 |
---|---|
article description | cable assembly GST18I3K1-S 25H X15WS |
EAN | 4015573886407 |
order unit | 3 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 6395.01 g |
net weight single part | 2003.6 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 3 piece(s) |