cable assembly GST18I3K1-S 15E 20SW
Articlenr. 92.232.2024.1
GST18i3 extension cable male - free end, length 2.0 m, 3 pole, coding mains 250 V, 16 A, coding color black, strain relief color black, cable color black, cross section 1.5 mm², cable type S05VV-F
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.232.2024.1 |
---|---|
article description | cable assembly GST18I3K1-S 15E 20SW |
EAN | 4015573854567 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85444290 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 0 g |
volume packed | 0 ccm |