light grid SLG4-B4-1200
Art.No. R1.620.1200.0
Safety Light Grid Base, Transmitter + Receiver, Type 4, PL e, 4 Beam System (Body Protection), Protective Field Height 1200 mm, Supply Voltage 24 V, Male Connector M12, Transmitter 5-poles, Receiver 5-poles, Mounting L-Bracket Set included
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.620.1200.0 |
---|---|
article description | light grid SLG4-B4-1200 |
EAN | 4049088680311 |
order unit | 1 piece(s) |
country of origin | HU |
customs tariff number | 85365019 |
packaging dimensions
length packed | 1991 mm |
---|---|
width packed | 75 mm |
height packed | 176 mm |
gross weight packed | 6000 g |
net weight single part | 3360 g |
volume packed | 26281.2 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |