Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.106.0553.0 |
---|---|
article description | measuring-disconnecting terminal WK 6 TK/35 |
EAN | 4015573671355 |
order unit | 50 piece(s) |
country of origin | CZ |
customs tariff number | 85369010 |
packaging dimensions
length packed | 220 mm |
---|---|
width packed | 180 mm |
height packed | 85 mm |
gross weight packed | 1496.8 g |
net weight single part | 28.12 g |
volume packed | 3366 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |