Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 56.106.0553.0 |
|---|---|
| article description | measuring-disconnecting terminal WK 6 TK/35 |
| EAN | 4015573671355 |
| order unit | 50 piece(s) |
| country of origin | CZ |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 220 mm |
|---|---|
| width packed | 180 mm |
| height packed | 85 mm |
| gross weight packed | 1496.8 g |
| net weight single part | 28.12 g |
| volume packed | 3366 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
To overview