Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.702.9153.0 |
---|---|
article description | earth terminal WKF 1,5 D2/2SL/35 |
EAN | 4015573731851 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 750 mm |
---|---|
width packed | 270 mm |
height packed | 350 mm |
gross weight packed | 589 g |
net weight single part | 11 g |
volume packed | 0.709 ccm |