device connector GST18I4L B1H SW
Articlenr. 92.043.0058.1
gesis® CLASSIC device connector, solder connector, horizontal, without fastening flange, number of poles 4, model female, connection type soldering connection, rated voltage 250 V / 400 V, rated current 20 A, color of coding/ contact carrier black
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.043.0058.1 |
---|---|
article description | device connector GST18I4L B1H SW |
EAN | 4015573454019 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 322 mm |
---|---|
width packed | 126 mm |
height packed | 65 mm |
gross weight packed | 1169 g |
net weight single part | 10.86 g |
volume packed | 2637 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |