distributor RST20I5B 2P1 F VG SW
Articlenr. 96.050.1153.1
RST® CLASSIC distributor, parallel connection, with fastening option, number of poles 5, rated voltage 250 V / 400 V, rated current 20 A, number of inputs 1, number of outputs 2, color of coding/ contact carrier black
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.050.1153.1 |
---|---|
article description | distributor RST20I5B 2P1 F VG SW |
EAN | 4015573936461 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 185 mm |
---|---|
width packed | 134 mm |
height packed | 69 mm |
gross weight packed | 435 g |
net weight single part | 364.5 g |
volume packed | 1711 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |
Eldas Number
157861138