distributor RST20I3V 3P1 V L BR0
Art.No. 96.030.0251.4
RST® CLASSIC distributor, parallel connection, without fastening option, number of poles 3, rated voltage 50 V / 120 V, rated current 20 A, number of inputs 1, number of outputs 3, color of coding/ contact carrier signal brown
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.030.0251.4 |
---|---|
article description | distributor RST20I3V 3P1 V L BR0 |
EAN | 4015573965645 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 304 mm |
---|---|
width packed | 256 mm |
height packed | 202 mm |
gross weight packed | 5332.5 g |
net weight single part | 51.5 g |
volume packed | 15720 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |