distributor GST18I5VK2A1TBGV 2 SW
Articlenr. 92.050.3253.1
gesis® CLASSIC T-Distributor for phase selection L2, with fastening option to 07.413.6853.1/0, cascadable, number of poles 5, rated voltage 250 V / 400 V, rated current 20 A, number of inputs 1, number of outputs 2, color of coding/ contact carrier black
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.050.3253.1 |
---|---|
article description | distributor GST18I5VK2A1TBGV 2 SW |
EAN | 4049088316395 |
order unit | 100 piece(s) |
country of origin | RS |
customs tariff number | 85366990 |
packaging dimensions
length packed | 343 mm |
---|---|
width packed | 204 mm |
height packed | 165 mm |
gross weight packed | 3790 g |
net weight single part | 33.4 g |
volume packed | 11546 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |
Eldas Number
157860458