distributor GST18I5V 2P1T V SW
Articlenr. 92.050.1053.1
T-connector GST18i5, 5 pole, 1 input and 2 outputs 5 pole, 250/400 V, 20 A, colour of coding: black
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.050.1053.1 |
---|---|
article description | distributor GST18I5V 2P1T V SW |
EAN | 4015573655058 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 38.2 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |
Eldas Number
157861708