Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.733.0053.1 |
---|---|
article description | connector GST18I3F B2 ZR1 MSW |
EAN | 4015573374942 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 205 mm |
---|---|
width packed | 180 mm |
height packed | 125 mm |
gross weight packed | 1310 g |
net weight single part | 24.02 g |
volume packed | 4612.5 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |