Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.641.2170.0 |
---|---|
article description | light grid SLD-4TR2-1-70 |
EAN | 4049088204104 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85365019 |
packaging dimensions
length packed | 760 mm |
---|---|
width packed | 170 mm |
height packed | 70 mm |
gross weight packed | 1812 g |
net weight single part | 1401 g |
volume packed | 9044 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |