Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 27.630.4053.0 |
---|---|
article description | PCB connector 8513 BS / 10 OB |
EAN | 4049644018381 |
order unit | 50 piece(s) |
country of origin | TW |
customs tariff number | 85366990 |
packaging dimensions
length packed | 270 mm |
---|---|
width packed | 220 mm |
height packed | 40 mm |
gross weight packed | 616.99 g |
net weight single part | 5.94 g |
volume packed | 2376 ccm |
packaging | bag |
packaging quantity | 100 piece(s) |