PCB connector 8213 B / 11 S OB
Articlenr. 27.341.4153.0
PCB female connector, 11 poles, pitch: 5.08 mm, type of packing: carton, color: grey
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 27.341.4153.0 |
---|---|
article description | PCB connector 8213 B / 11 S OB |
EAN | 4015573999169 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 0 kg |
volume packed | 0 ccm |