21351

PCB排针 8213 S / 11 W OB

Articlenr. 25.352.4153.0

PCB排针,弯针,11极,无标记,针距:5.08mm,封闭式 系列号: 8213 S/11 W OB

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

商业数据

部件号25.352.4153.0
文章描述 PCB排针 8213 S / 11 W OB
EAN4015573194113
订货单位50 一片
原籍国DE
海关税号85369010

包装尺寸

包装长度138 mm
包装宽度96 mm
高度包装69 mm
包装毛重225 g
单件净重3,87 g
容积包装914 ccm
包装
50 一片

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others