22021

PCB排针 8213 SEG/11/22 W OB

Articlenr. 27.356.1153.0

PCB 2层排针,22极,带叠层,连接方向平行于PCB,针距: 5.08 mm,系列号: 8213 SEG/11/22 W OB

没有了!


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

商业数据

部件号27.356.1153.0
文章描述 PCB排针 8213 SEG/11/22 W OB
EAN4015573999299
订货单位50 一片
原籍国DE
海关税号85369010

包装尺寸

包装长度0 mm
包装宽度0 mm
高度包装0 mm
包装毛重0 g
单件净重0 kg
容积包装0 ccm

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others