21275

PCB排针 8213 S / 11 G OB

Articlenr. 25.350.4153.0

PCB排针,直针,11极,无标记,封闭式 针距:5.08mm,系列号: 8213 S/11 G OB

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

商业数据

部件号25.350.4153.0
文章描述 PCB排针 8213 S / 11 G OB
EAN4015573192812
订货单位50 一片
原籍国DE
海关税号85369010

包装尺寸

包装长度117 mm
包装宽度86 mm
高度包装78 mm
包装毛重217,5 g
单件净重3,66 g
容积包装785 ccm
包装
50 一片

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others