21398

PCB排针 8213 S / 11 W OB OF

Articlenr. 99.211.9996.2

PCB排针,弯针,11极,敞开式,无标记,针距:5.08mm,系列号: 8213 S/11 W OB GR OF

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

商业数据

部件号99.211.9996.2
文章描述 PCB排针 8213 S / 11 W OB OF
EAN4015573278141
订货单位50 一片
原籍国DE
海关税号85369010

包装尺寸

包装长度138 mm
包装宽度96 mm
高度包装69 mm
包装毛重225 g
单件净重3,6 g
容积包装914 ccm
包装
50 一片

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others