cable assembly GST18I4KSBS 15W 40SW
Articlenr. 92.207.4010.1
gesis® CLASSIC connecting cable, female - male, number of poles 4, rated voltage 250 V / 400 V, rated current 16 A, cable type H05V2V2-F, fire class Eca, total length 4 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier black
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.207.4010.1 |
---|---|
article description | cable assembly GST18I4KSBS 15W 40SW |
EAN | 4049088165092 |
order unit | 15 piece(s) |
country of origin | DE |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 8325 g |
net weight single part | 523 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 15 piece(s) |