cable assembly GST18I3K1B- 25 20WS
Art.No. 92.238.2003.2
gesis® CLASSIC connection cable, female - free end, number of poles 3, rated voltage 250 V, rated current 20 A, cable type H05VV-F, fire class Eca, total length 2 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier white
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.238.2003.2 |
---|---|
article description | cable assembly GST18I3K1B- 25 20WS |
EAN | 4015573370364 |
order unit | 25 piece(s) |
country of origin | DE |
customs tariff number | 85444290 |
packaging dimensions
length packed | 393 mm |
---|---|
width packed | 343 mm |
height packed | 198 mm |
gross weight packed | 8772.5 g |
net weight single part | 334.7 g |
volume packed | 26690 ccm |
packaging | cardboard |
packaging quantity | 25 piece(s) |