cable assembly GST18I3K1-S 15C 05SW
Art.No. 92.232.0554.1
gesis® CLASSIC connection cable, male - free end, number of poles 3, rated voltage 250 V, rated current 10 A, cable type H05Z1Z1-F, fire class Cca s1 d1 a1, total length 0.5 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier black
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.232.0554.1 |
---|---|
article description | cable assembly GST18I3K1-S 15C 05SW |
EAN | 4049088402876 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 6731 g |
net weight single part | 64 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |