device connector GST18I3S B2 SW
Art.No. 92.031.4453.1
gesis® CLASSIC device connector, built-in component, double screw connection, number of poles 3, model female, connection type screw connection, rated voltage 250 V, rated current 20 A, color of coding/ contact carrier black
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.031.4453.1 |
---|---|
article description | device connector GST18I3S B2 SW |
EAN | 4015573567177 |
order unit | 200 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 204 mm |
---|---|
width packed | 178 mm |
height packed | 175 mm |
gross weight packed | 3610 g |
net weight single part | 15.023 g |
volume packed | 6355 ccm |
packaging | cardboard |
packaging quantity | 200 piece(s) |