Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 57.503.0055.6 |
---|---|
article description | feed-through terminal WK 2,5 / U BL / V0 |
EAN | 4015573487963 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 240 mm |
---|---|
width packed | 108 mm |
height packed | 54 mm |
gross weight packed | 750 g |
net weight single part | 6.99 g |
volume packed | 1400 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |
Eldas Number
158100156