Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 07.311.0155.0 |
---|---|
Article description | End plate AP 2,5 - 4 /V0 |
EAN | 4015573392663 |
Order Unit | 10 piece(s) |
Country of origin | DE |
Customs tariff number | 85389099 |
Dimensions
Length packed | 175 mm |
---|---|
Width packed | 130 mm |
Height packed | 0 mm |
Gross weight packed | 21.64 g |
Net weight single part | 1.95 g |
Volume packed | 150 ccm |
Eldas Number
158108036