Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.593.1600.0 |
---|---|
article description | device columns SLX-COL-1600 |
EAN | 4049088205262 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 76042990 |
packaging dimensions
length packed | 1710 mm |
---|---|
width packed | 190 mm |
height packed | 170 mm |
gross weight packed | 8705 g |
net weight single part | 6479 g |
volume packed | 55233 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |