female insert HD BUC 80 25
Articlenr. 73.700.8058.0
revos BASIC HD 80 pole + ground, female insert 250V/10A, crimp connection
Available on request!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 73.700.8058.0 |
---|---|
article description | female insert HD BUC 80 25 |
EAN | 4015573320116 |
order unit | 5 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 182 mm |
---|---|
width packed | 175 mm |
height packed | 38 mm |
gross weight packed | 674 g |
net weight single part | 118 g |
volume packed | 1210 ccm |
packaging | cardboard |
packaging quantity | 5 piece(s) |