device connector RST20I3F B2 M01 H GN0
Articlenr. 96.031.1055.7
RST® CLASSIC device connector, standard, straight, M25, number of poles 3, model female, connection type spring clamp connection, rated voltage 250 V / 400 V, rated current 20 A, color of coding/ contact carrier leaves green
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.031.1055.7 |
---|---|
article description | device connector RST20I3F B2 M01 H GN0 |
EAN | 4015573875289 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 204 mm |
---|---|
width packed | 178 mm |
height packed | 175 mm |
gross weight packed | 2470 g |
net weight single part | 22.4 g |
volume packed | 6355 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |