Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.031.0153.0 |
---|---|
article description | connector RST20I3F B2 ZR2 GR |
EAN | 4015573743472 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 35.75 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |