cable assembly RST20I3K1BS 25 10GL
Articlenr. 96.233.1030.0
RST® CLASSIC connecting cable, female - male, number of poles 3, rated voltage 250 V, rated current 20 A, cable type H07RN-F, fire class Eca, total length 1 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier light grey
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.233.1030.0 |
---|---|
article description | cable assembly RST20I3K1BS 25 10GL |
EAN | 4015573760592 |
order unit | 40 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 9199.6 g |
net weight single part | 220.39 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 40 piece(s) |