Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.202.0055.6 |
---|---|
article description | feed-through terminal WTP 1,5 BL |
EAN | 4049088359392 |
order unit | 100 piece(s) |
country of origin | CN |
customs tariff number | 85369010 |
packaging dimensions
length packed | 176 mm |
---|---|
width packed | 126 mm |
height packed | 55 mm |
gross weight packed | 370 g |
net weight single part | 3.5 g |
volume packed | 1220 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |
Eldas Number
158410056